Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Manifolds
BTSB, BTSBM, BTSBR, G-BTSB, G-BTSBM, G-BTSBR - Terminal Blocks - Hidraulic - Pitch Standard BTS_Series - 20 Square
Misumi
...
Manifolds
BTSB, BTSBM, BTSBR, G-BTSB, G-BTSBM, G-BTSBR - Terminal Blocks - Hidraulic - Pitch Standard BTS_Series - 20 Square
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BTSB4-R1-S1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Screw Type Selection
STS
Max Operating Pressure
MOP
Mounting Hole Selection
MH
No. of Circuits
NO
R (Rc (PT))
R
S (Rc (PT))
S
P Pitch
P [mm]
N No. of Pitches
N
Total No. of Threads
PT
A
A [mm]
B
B [mm]
E
E [mm]
X
X [mm]
1
2
3
4
5
6
7
8
BTSB1-R1-S1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
1
1/8
1/8
25
0
2
20
20
20
7.5
BTSB2-R1-S1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
2
1/8
1/8
25
1
4
20
20
20
7.5
BTSB3-R1-S1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
3
1/8
1/8
25
2
6
20
20
20
7.5
BTSB4-R1-S1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
4
1/8
1/8
25
3
8
20
20
20
7.5
BTSB5-R1-S1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
5
1/8
1/8
25
4
10
20
20
20
7.5
BTSB6-R1-S1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
6
1/8
1/8
25
5
12
20
20
20
7.5
BTSB7-R1-S1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
7
1/8
1/8
25
6
14
20
20
20
7.5
BTSB8-R1-S1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
8
1/8
1/8
25
7
16
20
20
20
7.5
Visa komprimerad display (8 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Misumi
- BTSB, BTSBM, BTSBR, G-BTSB, G-BTSBM, G-BTSBR
Shorttext
Terminal Blocks - Hidraulic - Pitch Standard BTS_Series - 20 Square
Sista förändringen
29.11.2024 04:26:23
Enhet
Nyckelord
Hidraulic
Pitch
Square
Standard
Terminal Blocks
metric
Klassificeringar
CNS
CNSERPBASE Object Properties